Directions: Print the Mars Challenge Drive Mat.pdf on a color roll printer. Optionally, the Rover 10 cm Grid.pdf can be printed on the reverse side of the print to produce a final double sided drive mat. 

The print dimensions of both .pdf files are 36" x 36" and must be printed with the same dimensions to maintain the scale. 

The final print should then be laminated with a gloss finish plastic. The durable lamination allows users to draw on the mat with dry erase makers and then wipe off. 

It may be handy to store the print in a 38"x3" poster travel tube. 

The printing and lamination can be done at most local print shops.